×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

0.65m (2 ft) Short Apple® 30-pin Dock Connector or Micro USB to USB Combo Cable for iPhone / iPod / iPad

Product ID: USB2UBADC1M

Sync your Micro USB, iPhone®, iPod® or iPad® devices using a single cable

Features
  • 1x Apple® (30-pin) Dock connector

  • 1x USB ‘A’ male connector

  • 1x Micro USB 'B' connector

  • Durable construction

  • High quality connectors, suited for repeated connections/disconnections to/from your iPhone®, iPod® or iPad® and Micro USB devices

Prices may be lower from Resellers:


Available in
€ 16,99 EUR exc VAT
€ 20,56 inc VAT

ID: USB2UBADC1M

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB2UBADC1M Apple® (30-pin) Dock Connector/Micro USB to USB Combo Cable (0.65m) offers a simple and reliable solution for connecting Micro USB or iOS-enabled mobile digital devices to your computer, for syncing or charging.

For charging your devices and syncing data between your computer and your iPhone®/iPad®/iPod® or Micro USB devices, the cable features a combination Micro USB connector and Dock Connector on one end, and a standard USB male connector on the other, enabling you to connect directly (or through a dock) to a computer USB port. Or, to simply charge the device, connect it to a USB wall outlet power adapter.

This durable cable is Apple MFi certified and backed by our lifetime warranty to ensure dependable performance.

Note: If your computer USB port does not deliver sufficient power and you see a “Not Charging” message on your iPad or other mobile device, you can use this 0.65m 30-pin Dock/Micro USB to USB Cable with the USB 2.0 Fast Charging Adapter (USB2CHADP) in order to fast charge your devices.

The StarTech.com Advantage
  • Fully compatible with all iPods®/iPhones®/iPads® and Micro USB devices
  • All-in-one cable design enables you to charge Apple® or Micro USB devices anywhere you go from a computer, USB wall charger, or vehicle USB charger
  • Backed by StarTech.com Lifetime Warranty
Applications
  • Replace a damaged or misplaced USB cable for your iPhone®/iPad®/iPod® or Micro USB mobile digital devices
  • Purchase an additional cable to have on hand for syncing/charging your Apple® or Micro USB devices from a secondary location
Product Numbers
Ingram Micro Belgium 2061250
UPC Code 065030847193
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB A (4 pin) Male
Connector B 1 - Apple (30-pin) Dock Connector Male
1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 0.7 m [2.1 ft]
Color Black
Connector Style Straight
Product Height 8 mm [0.3 in]
Product Length 0.7 m [2.1 ft]
Product Weight 24 g [0.8 oz]
Product Width 26 mm [1 in]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - Apple® Dock Connector to USB Combo Cable
Certifications
0.3m (11in) Short Apple® 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC30CM

0.3m (11in) Short Apple® 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or Sync your iPhone®, iPod®, or iPad® with reduced clutter

€ 11,61 exc VAT
€ 14,05 inc VAT

1m (3 ft) Apple® 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad  with Stepped Connector
USB2ADC1M

1m (3 ft) Apple® 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or sync your Apple® devices, even when inside a protective case

€ 16,99 exc VAT
€ 20,56 inc VAT

3m (10 ft) Long Apple® 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad  with Stepped Connector
USB2ADC3M

3m (10 ft) Long Apple® 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge and sync your iPhone®, iPod® or iPad® at greater distances (up to 3m) with no loss of charge time, even while inside a protective case

€ 25,64 exc VAT
€ 31,02 inc VAT

USB 2.0 Fast Charging Adapter A to A - M/F with Sync / Fast Charge Switch
USB2CHADP

USB 2.0 Fast Charging Adapter A to A - M/F with Sync / Fast Charge Switch

Fast charge your mobile devices such as tablets (iPad, Samsung, etc.) or smartphones from any USB 2.0 port

€ 11,61 exc VAT
€ 14,05 inc VAT

* Product appearance and specifications are subject to change without notice.