7 Port Metal Industrial SuperSpeed USB 3.0 Hub – Mountable
ST7300USBMAdd 7 external, wall/DIN rail mountable USB 3.0 ports to a computer from a single USB connection
€ 166,97 inc VAT
The ST7300USBM Industrial-grade 7-Port USB 3.0 Hub offers a simple way to expand a system's current USB capability, by adding 7 external SuperSpeed USB 3.0 ports from a single USB 3.0 host connection.
Designed to provide reliable performance even in extreme operating environments, this industrial-grade hub features a rugged, all-metal chassis which can be securely mounted to most surfaces and walls. Plus, the hub includes optional DIN rail mounts that can be used for equipment rack installations.
Compliant with the SuperSpeed USB 3.0 specification, this industrial-grade hub supports 5Gbps bandwidth, and is backward compatible with USB 2.0 and 1.x specifications, for simultaneous support of older USB peripherals or even older systems that lack USB 3.0 capabilities.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Adds USB 3.0 capability while remaining compatible with USB 2.0/1.x devices, which creates a versatile, all-in-one solution for connecting USB peripherals
- An all-metal chassis, built-in surface mounting brackets and choice of power input method makes this versatile enough for almost any environment
- USB 3.0 hub with optional DIN rail mounts for industrial/server room environments keeps the hub out-of-the-way, yet easily accessible
Features
- SuperSpeed USB 3.0 compliant, supporting full 5Gbps bandwidth
- Backward compatible with USB 2.0 and 1.x specifications and devices
- 350 Watt surge protection on each port
- Supports USB Battery Charging specification 1.1
- Support for screw-locking USB cables (sold separately)
- All-metal chassis
- Built-in surface-mounting brackets and optional DIN rail mounts
- Included 2-wire terminal block for 7 to 40VDC power input for high power devices
Applications
- Installation in locations where multiple USB 3.0 ports need to be securely mounted to a surface, such as a wall or under a desk, or in an equipment rack
- Expanding USB 3.0 capability to areas that are subject to large temperature variances, or where physical damage may occur (e.g. Industrial settings such as within a factory)
- Adding USB 3.0 connections to heavy traffic areas, where there is a concern for the USB cables becoming unplugged
- Connecting industrial printers, cameras, sensors/monitoring equipment, touchscreens, CNC machines/controllers
Product Numbers
| Ingram Micro Belgium | 2308045 |
| UPC Code | 065030848756 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Bus Type | USB 3.0 |
| Chipset ID | Genesys Logic GL3520 |
| Interface | USB 3.0 |
| Ports | 7 |
| Connector(s) | |
| Connector Type(s) | 1 - Terminal Block (2 Wire) |
| 1 - USB 3.0 B (9 pin; SuperSpeed) Female | |
| 7 - USB 3.0 A (9 pin; SuperSpeed) Female | |
| Performance | |
| Surge Protection | 350W per port |
| Type and Rate | USB 3.0 - 5 Gbit/s |
| Software | |
| OS Compatibility | Windows XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8 (32/64-bit) Mac OS 10.4/ 10.5/ 10.6 |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Height | 43.5 mm [1.7 in] |
| Product Length | 122 mm [4.8 in] |
| Product Weight | 343 g [12.1 oz] |
| Product Width | 55 mm [2.2 in] |
| Indicators | |
| LED Indicators | 1 - Power (green) |
| Power | |
| Power Adapter Included | No |
| Environmental | |
| Humidity | 5% ~ 95% RH |
| Operating Temperature | 0°C to 55°C (32°F to 131°F) |
| Storage Temperature | -20°C to 85°C (-4°F to 185°F) |
| Special Notes / Requirements | |
| System and Cable Requirements | Available USB 3.0 port |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 634 g [22.4 oz] |
| What's in the Box | |
| Included in Package | 1 - USB 3.0 Hub |
| 1 - USB 3.0 Cable (2m) | |
| 1 - Terminal block | |
| 1 - DIN Rail Mounting Kit | |
| 1 - Instruction Manual | |
Related Products
(€ 130,67 inc VAT)
(€ 66,54 inc VAT)
(€ 78,64 inc VAT)
(€ 61,70 inc VAT)
(€ 20,56 inc VAT)
Accessories
(€ 54,44 inc VAT)
(€ 83,48 inc VAT)
(€ 48,39 inc VAT)
(€ 49,60 inc VAT)
(€ 73,80 inc VAT)
(€ 82,27 inc VAT)
(€ 84,69 inc VAT)
(€ 95,58 inc VAT)
Downloads
Manual(s):
- ST7300USBM.pdf
English
Data Sheet(s)
- ST7300USBM_Datasheet.pdf
English - ST7300USBM_Datasheet-DE.pdf
Deutsch - ST7300USBM_Datasheet-ES.pdf
Español - ST7300USBM_Datasheet-FR.pdf
Français - ST7300USBM_Datasheet-IT.pdf
Italiano - ST7300USBM_Datasheet-NL.pdf
Nederlands